=>eve 1

TRANS DIFF                            Date: 12/09/02   Time: 10:01:17.615



FID=SEL-587-R505-V5b-D000505

                                                        Relay Elements    OUT IN

           Winding 1                  Winding 2         555555 555555 888   A
           Amps Sec                   Amps Sec          111000 111000 777 13L 1
                                                        PQNPQN PQNPQN URB &&R &
  IRW1   IAW1   IBW1   ICW1   IRW2   IAW2   IBW2   ICW2 111111 222222   L 24M 2

   0.2   -0.8    0.7    0.3    0.0    0.7   -0.9    0.2 ...... ...... ... ... .
  -0.2    0.0   -0.8    0.6   -0.0    0.4    0.5   -0.9 ...... ...... ... ... .
  -0.2    0.8   -0.7   -0.3   -0.0   -0.7    0.9   -0.2 ...... ...... ... ... .
   0.2   -0.0    0.8   -0.6    0.0   -0.4   -0.5    0.9 ...... ...... ... ... .

   0.2   -0.8    0.7    0.3    0.0    0.7   -0.9    0.2 ...... ...... ... ... .
  -0.2    0.0   -0.8    0.6   -0.0    0.4    0.5   -0.9 ...... ...... ... ... .
  -0.2    0.8   -0.7   -0.3   -0.0   -0.7    0.9   -0.2 ...... ...... ... ... .
   0.1    0.0    3.9   -3.8    0.0   -2.4   -2.5    4.9 ...... ...... ... ... .

  -1.7   -0.8   14.0  -15.0   -6.0   -1.2  -10.4    5.6 p..... p..... ..* ... .
  -6.1    0.0  -15.8    9.7    1.8    9.8    8.9  -16.9 p....n p.n... ..* ... .
   9.8    0.8  -25.3   34.4    9.5    3.8   21.3  -15.6 p....n p.n... ..* ... .
   7.3    0.0   17.8  -10.6   -2.1  -10.7   -9.8   18.4 p....n p.n... *.* 1.. .

 -10.2   -0.8   27.5  -36.9   -3.7   -9.6  -20.3   26.2 p....n p.n... *.* 1.. .
  -6.0   -0.0  -16.0   10.0    0.5    9.9   10.5  -19.9 p....n p.n... ..* 1.. .
   9.2    0.8  -27.9   36.2   -0.1   12.2   14.2  -26.5 p....n p..... ..* 1.. .
   5.4    0.0   15.9  -10.5   -0.4  -10.0  -10.5   20.0 p....n p..... ..* 1.. .

  -7.2   -0.8   30.1  -36.5    0.8  -15.6  -17.0   33.4 p....n p..... ..* 1.. .
  -4.3   -0.0  -14.7   10.4    0.1   10.0   10.1  -19.9 p....n p..... ..* 1.. .
   3.9    0.8  -33.1   36.2   -0.1   17.1   19.1  -36.2 p....n p..... ..* 1.. .
   4.0    0.0   14.7  -10.7   -0.1  -10.1  -10.2   20.2 p....n p..... ..* 1.. .

  -3.7   -0.8   33.4  -36.2   -0.1  -17.3  -19.2   36.4 p....n p..... ..* 1.. .
  -2.5   -0.0  -13.2   10.7    0.2    9.0    8.9  -17.7 p....n p..... ..* 1.. .
   1.5    0.8  -35.3   36.0   -0.4   19.9   21.9  -42.2 p....n p..... ..* 1.. .
   2.3    0.0   13.2  -10.9   -0.2   -9.1   -9.0   17.9 p..... p..... ..* 1.. .

  -1.5   -0.8   35.2  -35.9    0.3  -19.9  -21.9   42.1 p..... p..... ..* 1.. .
  -1.2   -0.0  -12.3   11.1    0.1    8.2    8.1  -16.1 p..... p..... ..* 1.. .
   0.5    0.8  -36.0   35.7   -0.6   21.1   23.0  -44.7 p..... p..... ..* 1.. .
   1.1    0.0   12.3  -11.2   -0.1   -8.3   -8.1   16.3 p..... p..... ..* 1.. .

  -0.5   -0.8   36.1  -35.8    0.6  -21.2  -23.1   44.8 p..... p..... ..* 1.. .
  -0.5   -0.0  -11.5   11.1    0.2    7.5    7.3  -14.6 p..... p..... ..* 1.. .
   0.1    0.8  -36.5   35.7   -0.6   21.7   23.5  -45.8 p..... p..... ..* 1.. .
   0.3    0.0   11.5  -11.1   -0.2   -7.5   -7.4   14.7 p..... p..... ..* 1.. .

  -0.0   -0.8   36.4  -35.7    0.6  -21.6  -23.5   45.7 p..... p..... ..* 1.. .
  -0.1   -0.0  -11.3   11.2    0.1    7.4    7.2  -14.5 p..... p..... ... 1.. .
  -0.1    0.8  -36.4   35.5   -0.5   21.6   23.5  -45.6 p..... p..... ... 1.. .
   0.0   -0.0   11.0  -11.0   -0.0   -7.3   -7.2   14.4 p..... p..... ... 1.. .

   0.1   -0.6   25.3  -24.6    0.4  -14.9  -16.3   31.5 p..... p..... ... 1.. 1
   0.3    0.1   -5.1    5.4   -0.0    3.3    3.3   -6.6 p..... p..... ... 1.. 1
  -0.3    0.2   -7.4    6.9   -0.0    4.3    4.7   -9.0 p..... p..... ... 1.. 1
  -0.3   -0.1   -0.1   -0.1    0.0    0.0   -0.0    0.0 p..... p..... ... 1.. 1

   0.1    0.0    0.1    0.0    0.0    0.0    0.0    0.0 p..... ...... ... 1.. 1
   0.3    0.1    0.1    0.1   -0.0   -0.0    0.0    0.0 ...... ...... ... 1.. 1
   0.0    0.0    0.0    0.0   -0.0   -0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.1   -0.0   -0.0   -0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1

  -0.1   -0.1   -0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
   0.0    0.0   -0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0   -0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
   0.0    0.0    0.0    0.0   -0.0    0.0    0.0   -0.0 ...... ...... ... 1.. 1

   0.0    0.0    0.0    0.0   -0.0    0.0   -0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0   -0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0   -0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0   -0.0   -0.0    0.0   -0.0    0.0   -0.0    0.0 ...... ...... ... 1.. 1

  -0.0    0.0   -0.0   -0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0    0.0   -0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
   0.0    0.0    0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
   0.1    0.0    0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1

   0.0    0.0    0.0    0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0   -0.0   -0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0   -0.0   -0.0   -0.0   -0.0    0.0    0.0 ...... ...... ... 1.. 1
  -0.0    0.0   -0.0   -0.0    0.0    0.0    0.0    0.0 ...... ...... ... 1.. 1

Event: TRP1              Targets: 87 C                   Duration:   0.25 cyc
Winding 1 Currents (A Sec), ABCQN:    0.8   38.2   37.4   65.4    0.3
Winding 2 Currents (A Sec), ABCQN:   22.9   24.6   48.1   71.1    0.6

RID   =TRANS DIFF
TID   =
MVA   = OFF      
TRCON = YDAC     CTCON = YY       CTR1  = 60       CTR2  = 20       
DATC  = 15       PDEM  = 4.5      QDEM  = 1.2      NDEM  = 1.2      
TAP1  = 5.10     TAP2  = 6.00     
IN1   = !52A1    IN2   = NA       
O87P  = 0.6      SLP1  = 40       SLP2  = 60       IRS1  = 2.0      
U87P  = 3.0      PCT2  = 15       PCT5  = 35       
TH5   = 0.5      TH5D  = 120.000  IHBL  = N        
50P1P = OFF      50P1H = OFF      
51P1P = 6.6      51P1C = U3       51P1TD= 2.50     51P1RS= N        
50Q1P = OFF      
51Q1P = OFF      
50N1P = 4.1      50N1D = 480.00   50N1H = OFF      
51N1P = OFF      
50P2P = OFF      50P2H = 72.0     
51P2P = 9.0      51P2C = U3       51P2TD= 2.50     51P2RS= N        
50Q2P = OFF      
51Q2P = OFF      
50N2P = OFF      50N2H = 10.0     
51N2P = 1.0      51N2C = U1       51N2TD= 1.00     51N2RS= N        
LTRP  = N        TDURD = 15.000   
TXPU  = 0.000    TXDO  = 0.000    TYPU  = 0.000    TYDO  = 0.000    
NFREQ = 60       PHROT = ABC      

SELogic Equations
X     =NA
Y     =NA
MTU1  =87R + 87U
MTU2  =51P1T + 51P2T + 51N2T + 50P2H + 50N2H
MTU3  =PDEM + QDEM + NDEM
MER   =87R + 87U + 51P1T + 51P2T + 51N2T + 50P2H + 50N2H
OUT1  =TRP1
OUT2  =TRP2
OUT3  =TRP2
OUT4  =TRP3